text.skipToContent text.skipToNavigation

Steel Ladder Tray Elbow Horizontal Fittings

Steel-Horiz-Fittings Cablofil
Series
PW Steel Ladder Tray is engineered for performance in industrial installations, particularly those involving large diameter cables and long span situations. PW Steel Ladder Tray can be used in outdoor and some corrosive environments. It has a C-channel side rail that is available in flange-in and flange-out configurations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Steel ladder tray is classified as an equipment grounding conductor per NEC 392.60.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Type Horizontal Fittings
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Line Cablofil

Questions & Answers