text.skipToContent text.skipToNavigation

Steel Ladder Tray Wye Horizontal Fittings

Steel-Horiz-Fittings-WYE Cablofil
Series
Wye fittings join cable trays in three directions. Rail heights range from 4'' to 7'' and widths range from 6'' to 36''. Wye fittings are available with a 24'' radius. Ladder tray type is available.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PW Steel cable tray provides the heavy duty support required for large power cables.
  • Ladder tray type is available.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Product Type Horizontal Fitting
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Industrial
Product Family / Series / Group Steel Ladder Tray
Product Line Cablofil

Additional Information

Cablofil Product Code

Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.

Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Steel Ladder Tray components

Questions & Answers