Itray Aluminum Ladder Tray Inside Elbow Vertical Fittings
Itray-Vert-Fittings-VI
Cablofil
Series
A series reflects connected component products for individual purchase.
Vertical inside elbows allow for a change in direction upward. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Tray types are available in ladder and solid bottom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Ladder tray type is available using a 1" wide I-shaped rung.
- Solid bottom tray type is available using flat sheet over rung.
- Tray heights are available in 4'', 5'', 6'' and 7''.
Specifications
General Info
| Type | Vertical Fittings | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Resources
Cutsheet
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIG8200 | Pass and Seymour
Tamper-Resistant Isolated Ground Hospital Grade Duplex Receptacle, Back & Side Wire, 15amp 125volt, available in seven colors.