Itray Aluminum Ladder Tray Support Elbow Vertical Fittings
Itray-Vert-Fittings-CS
Cablofil
Series
A series reflects connected component products for individual purchase.
Vertical cable support elbows support cables at the top of long vertical drops. Rail heights range from 4'' to 7'' and widths range from 6'' to 36''. Support elbow fittings are available with a 24'' radius. Tray types are available in ladder and solid bottom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Ladder tray type is available using a 1" wide I-shaped rung.
- Solid bottom tray type is available using flat sheet over rung.
- Tray heights are available in 4'', 5'', 6'' and 7''.
Specifications
General Info
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Resources
Cutsheet
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1