Itray Aluminum Ladder Tray Vertical Fittings
Itray-Vert-Fittings
Cablofil
Series
A series reflects connected component products for individual purchase.
The ITray Aluminum Ladder Tray is engineered for optimal performance in industrial installations, particularly those involving large diameter cables and long span situations. Its innovative aluminum I-beam design minimizes the total tray width while ensuring a smooth transition between straight sections and fittings.
filter series:
Please select to continue
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Itray is classified as an equipment grounding conductor per NEC 392.60.
- Tray heights are available in 4'', 5'', 6'' and 7''.
Specifications
General Info
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Resources
Cutsheet
Vertical Inside 30° Elbow
pdf
Vertical Outside 30° Elbow
pdf
Vertical Inside 45° Elbow
pdf
Vertical Inside 60° Elbow
pdf
Vertical Outside 60° Elbow
pdf
Vertical Outside 45° Elbow
pdf
Vertical Inside 90° Elbow
pdf
Vertical Cable Support Elbow
pdf
Vertical Tee Up and Tee Down
pdf
Vertical Cross
pdf
Vertical Outside 90° Elbow
pdf
View More
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1