Itray Aluminum Ladder Tray Cross Vertical Fittings
Itray-Vert-Fittings-VX
Cablofil
Series
A series reflects connected component products for individual purchase.
Vertical cross fittings join cable trays in four directions. Rail heights range from 4'' to 7'' and widths range from 6'' to 36''. Vertical cross fittings are available with a 24'' radius. Ladder tray type is available.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Ladder tray type is available using a 1" wide I-shaped rung.
- Tray heights are available in 4'', 5'', 6'' and 7''.
- Vertical cross fittings are available with a 24'' radius.
Specifications
General Info
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Resources
Cutsheet
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1