text.skipToContent text.skipToNavigation

Itray Aluminum Ladder Tray Tee Vertical Fittings

Itray-Vert-Fittings-TDTU Cablofil
Series
Vertical tee fittings join cable trays in three directions. Rail heights range from 4'' to 7'' and widths range from 6'' to 36''. Vertical tee fittings are available with a 24'' radius. Tray types are available in ladder and solid bottom.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
  • Ladder tray type is available using a 1" wide I-shaped rung.
  • Solid bottom tray type is available using flat sheet over rung.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Product Type Vertical Fitting
Material Aluminum
Application Sector Commercial, Data Center, Industrial
Product Family / Series / Group Itray Aluminum Ladder Tray
Product Line Cablofil

Additional Information

Cablofil Product Code

Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.

Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Itray Aluminum Ladder Tray Tee Vertical Fittings

Questions & Answers

Recently Viewed