Itray Aluminum Ladder Tray Cross Horizontal Fittings
Itray-Horiz-Fittings-HXRX
Cablofil
Series
A series reflects connected component products for individual purchase.
Horizontal cross fittings join cable trays in four directions. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Tray types are available in ladder and solid bottom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Ladder tray type is available using a 1" wide I-shaped rung.
- Solid bottom tray type is available using flat sheet over rung.
- Tray heights are available in 4'', 5'', 6'' and 7''.
Specifications
General Info
| Product Type | Horizontal Fitting | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Additional Information
Cablofil Product Code
Our part numbers make it easy to identify part type, size and finish. Please use these charts to identify your part number when ordering or specifying any Cablofil product.
Resources
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Vert-Fittings | Cablofil
Vertical fittings allow for a change in direction to a different plane.