Itray Aluminum Ladder Tray Horizontal Fittings
Itray-Horiz-Fittings
Cablofil
Series
A series reflects connected component products for individual purchase.
The ITray Aluminum Ladder Tray is engineered for optimal performance in industrial installations, particularly those involving large diameter cables and long span situations. Its innovative aluminum I-beam design minimizes the total tray width while ensuring a smooth transition between straight sections and fittings.
filter series:
Please select to continue
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
- Itray is classified as an equipment grounding conductor per NEC 392.60.
- Tray heights are available in 4'', 5'', 6'' and 7''.
Specifications
General Info
| Product Type | Horizontal Fitting | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Resources
Cutsheet
Horizontal 90° Elbow
pdf
Horizontal Expanding Tee
pdf
Horizontal Cross
pdf
Horizontal Reducing Tee
pdf
Horizontal Reducing Cross Cutsheet
pdf
Horizontal WYE Branches
pdf
Horizontal 45° Elbow
pdf
Standard Horizontal Tee
pdf
Horizontal 30° Elbow
pdf
Steel Ladder Cable Tray Horizontal Fitting - 60HB Horizontal Elbow
pdf
SR/LR/RR Reducers
pdf
Show More
Brochure
Catalog
White Papers
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1