Itray Aluminum Ladder Tray Reducer Horizontal Fittings
Itray-Horiz-Fittings-REDUCER
Cablofil
Series
A series reflects connected component products for individual purchase.
Reducer fittings join cable trays of different widths. Rail heights range from 4'' to 7'' and widths range from 6'' to 36''. Tray types are available in ladder and solid bottom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
- Ladder tray type is available using a 1" wide I-shaped rung.
- Solid bottom tray type is available using flat sheet over rung.
- Tray heights are available in 4'', 5'', 6'' and 7''.
Specifications
General Info
| Product Type | Horizontal Fitting | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Family / Series / Group | Itray Aluminum Ladder Tray | ||
| Product Line | Cablofil |
Additional Information
Cablofil Product Code
Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26262HGW | Pass and Seymour
Heavy-Duty Decorator Hospital Grade Receptacles, Back and Side Wire, 15A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS8200HRED | Pass and Seymour
Heavy-Duty Hospital Grade Receptacles, Back and Side Wire, 15A, 125V