text.skipToContent text.skipToNavigation

Itray Aluminum Ladder Tray Elbow Horizontal Fittings

Itray-Horiz-Fittings-HB Cablofil
Series
Horizontal elbows allow for a change in direction. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Tray types are available in ladder and solid bottom.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

Horizontal elbows allow for a change in direction. Rail heights range from 4'' to 7'', widths range from 6'' to 36'' and radiuses range from 12'' to 36''. Tray types are available in ladder and solid bottom.
  • Aluminum construction provides a lightweight, high-strength, corrosion resistant offering well suited for almost any application.
  • Ladder tray type is available using a 1" wide I-shaped rung.
  • Solid bottom tray type is available using flat sheet over rung.
  • Tray heights are available in 4'', 5'', 6'' and 7''.

Specifications

General Info
Product Type Horizontal Fitting
Material Aluminum
Application Sector Commercial, Data Center, Industrial
Product Family / Series / Group Itray Aluminum Ladder Tray
Product Line Cablofil

Additional Information

Cablofil Product Code

Our part number makes it easy to identify part type, size and finish. Please use this chart to identify your part number when ordering or specifying any Cablofil product.

 Chart to identify part numbers when ordering or specifying any Cablofil product. Informational chart explaining how to calculate the unqiue part number needed to order a specific variation of Itray Aluminum Ladder Tray components

Q & A

Recently Viewed