Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
Height
34.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Tees | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388322844 |
Dimensions
| Product Depth US | 59.0 in | ||
| Product Height US | 33.0 in | ||
| Product Volume US | 27.042 cu ft | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 52.45 lb | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
GASKET3780 | Pass and Seymour
Weatherproof 1-Gang Duplex Gasket
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP3GPW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$28.60
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KKF9GA-50E-H | Ortronics
Keyed Pre-polished Multimode and Single-mode Keyed Splice on Connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20VMD712-B | Ortronics
Mighty Mo 20 Vertical Manager with Door
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRUSBAALA | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
$72.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWRR15WHCCV2 | radiant Collection
Control the power for lamps, appliances and more, from any smart device, anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IWPE-WH | Wiremold
DIY in-wall kit to extend power from any hard-to-reach outlet to a more convenient location.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS720 | Pass and Seymour
1-Gang Single Power Outlet, 302/304 Stainless Steel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3000C195 | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$7.68
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS420R12WL | Pass and Seymour
30A Pin & Sleeve Splashproof Inlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM874W | radiant Collection
Sleek, easy-to-install 15A switch for use in 4-way applications.
$20.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG1836 | Pass and Seymour
Strain Relief Deluxe Cord Grips, 3-in NPT, Straight Male
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF9FA-62 | Ortronics
Infinium LC, Splice-On connectors
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XCP5SLOT36 | Wiremold
Organize and protect cords, cables, and hoses with Legrand's durable cable protectors.
