text.skipToContent text.skipToNavigation

EV Charger Pedestal Base Cover

XEVPEDCVR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The pedestal cover conceals the bolts and mounting holes used to install the pedestal. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cover Exposed Bolts: Cover up the exposed mounting bolts with this aesthetic cover designed to complete the look of the pedestal install.

Specifications

General Info
Color Silver
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198522
Dimensions
Product Height US 2.3 in
Product Length US 10.8 in
Product Width US 6.4 in
Product Weight US 2.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 48 A
Environmental Conditions Operating temperature is -22°F to 122°F (6°C to 50°C)
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;