



The dual-sided EV charger pedestal includes (2) cable management hooks with (2) plug holders. The EV Charger itself, as well as the base cover, are not included. The pedestal is also cETLus Listed to allow for open splices within the pedestal, eliminating the need for a junction box.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776198331 |
Dimensions
Product Height US | 54.84 in | ||
Product Length US | 3.54 in | ||
Product Width US | 7.87 in | ||
Product Weight US | 34.2 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 48 A | ||
Environmental Conditions | Operating temperature is -22°F to 122°F (6°C to 50°C) | ||
Indoor/Outdoor | Outdoor |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
White Papers
Infographic
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPED1 | Wiremold
Supports a single commercial EV charger
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVCABLE | Wiremold
Replacement 18' cable and plug for commercial EV charger