text.skipToContent text.skipToNavigation

EV Charger Replacement Cable & Plug

XEVCABLE Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This 18' replacement cable includes a pre-attached plug with a SAE J1772 connector. EV charger must be disconnected and back cover opened in order to service and replace the cord. 
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • SAE J1772 Connector: North American standard charging connector for electric vehicles with an 18-foot cord for greater reach in parking spaces

Specifications

General Info
Color Black
Type Cable
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198720
Dimensions
Product Height US 0.75 in
Product Length US 216.0 in
Product Width US 0.75 in
Product Weight US 7.3 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 48 A
Cord Length 21 ft
Environmental Conditions Operating temperature is -22°F to 122°F (6°C to 50°C)
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will this work with all the ev chargers that you offer?

Asked by: trent
Hi, It works with the LNA-EVC1-48-SV1 & LNA-EVC1-48-SV2. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-04-07
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_XEVCABLE, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT