text.skipToContent text.skipToNavigation

Compact FPC Wall Plate, Brushed Stainless Steel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Glossed to perfection, this wall plate adds the right amount of shine to any project or remodel. Pair with a coordinating adorne switch in classic white or complementary magnesium. The 1-gang+ wall plate is larger than the standard 1-gang wall plate, meaning you can add even more devices. Each 1-gang+ setup can be used with 3 USBs, an outlet and half-size USB, any of our switches or dimmers, and most outlets.For use with adorne Furniture Power only. Sold in multiples of ten (10) plates. Steel back plate and installation hardware are not included. All other adorne wall plate colors and finished are available as customs. View our FAQ page to learn more.
Color Brushed Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pair with a classic white or versatile magnesium adorne device or stunning accessory like the adorne Accent Nightlight to complete your designer-style look.
  • Also available in 1-6-gang capacities to support up to six adorne devices, including your choice of all switches, dimmers or outlets or any combination thereof (all sold separately).
  • Easily snaps onto included mounting frame and installs in minutes with no visible screws. adorne products fit into your existing electrical box, so no new wires are needed.

Specifications

General Info
Color Brushed Stainless Steel
Type Furniture Power Faceplate
Application Sector Commercial, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776187410
Dimensions
Product Height US 5.12 in
Product Weight US 0.314 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the opening size of the wall plate?

Asked by: marjory rinaldo-lee
An adorne 1 Gang wall plate opening is 1.77" X 1.77".
Answered by: Legrand Technical Support
Date published: 2022-03-07
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AD1WP-BS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT