

Compact FPC Wall Plate, Graphite
AD1WP-GR
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Glossed to perfection, this wall plate adds the right amount of shine to any project or remodel. Pair with a coordinating adorne switch in classic white or complementary magnesium. The 1-gang+ wall plate is larger than the standard 1-gang wall plate, meaning you can add even more devices. Each 1-gang+ setup can be used with 3 USBs, an outlet and half-size USB, any of our switches or dimmers, and most outlets.For use with adorne Furniture Power only. Sold in multiples of ten (10) plates. Steel back plate and installation hardware are not included. All other adorne wall plate colors and finished are available as customs. View our FAQ page to learn more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pair with a classic white or versatile magnesium adorne device or stunning accessory like the adorne Accent Nightlight to complete your designer-style look.
- Also available in 1-6-gang capacities to support up to six adorne devices, including your choice of all switches, dimmers or outlets or any combination thereof (all sold separately).
- Easily snaps onto included mounting frame and installs in minutes with no visible screws. adorne products fit into your existing electrical box, so no new wires are needed.
Specifications
General Info
Color | Graphite | ||
Type | Furniture Power Faceplate | ||
Application Sector | Commercial, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776187380 |
Dimensions
Product Height US | 5.12 in | ||
Product Weight US | 0.104 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Supporting Document
White Papers & Tech Bulletins
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the opening size of the wall plate?
An adorne 1 Gang wall plate opening is 1.77" X 1.77".
Date published: 2022-03-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDBNI | radiant Collection
radiant Furniture Power Centers allow you to convenientlybring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDB2WH | radiant Collection
Bring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.