text.skipToContent text.skipToNavigation

USB Upgrade Kit - Field Wired

TBUSBFKIT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Upgrade your existing Integreat A/V Table Box to include USB Charging. The

TBUSBFKIT works with the TB672APBKF or TB672APALF Boxes. The USB Charger has 2 USB-A ports, 3.1A shared. Complete upgrade instructions are included.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Upgrade your existing Integreat A/V Table Box to include USB Charging. TheTBUSBFKIT works with the TB672APBKF or TB672APALF Boxes. The USB Charger has 2 USB-A ports, 3.1A shared. Complete upgrade instructions are included.

Specifications

General Info
Type Table Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776192377
Dimensions
Product Weight US 3.46 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  101415836CRT-002
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type Recessed
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed