LOW PROFILE SRV FTG WITH AC-MAB-BK & 2 DECORA OPN PAINTED PTB-CRINKLE
50003COM-B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Service Fittings provide an expanded range of services to include audio/video devices. They deliver the flexibility of interchangeable faceplates and the durability to withstand multiple moves, adds and changes. This line of fittings is ideal for use in schools, commercial office spaces and in labs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Material | Steel | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786564564072 |
Dimensions
| Product Weight US | 1.0 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | LR16591 |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP250W | Pass and Seymour
