text.skipToContent text.skipToNavigation

Charging Station, 2-Gang, (1) Duplex GFCI, (1) 4-Port USB-A Outlet - Silver

XCSPP2GRU-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Power Pedestal is ideal for areas that are already illuminated, such as outdoor dining areas. Shorter height enables use besides tables or as a lower-profile solution in landscaping. Station includes one duplex GFCI receptacle and one 4-Port USB Outlet.

Color Silver
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
  • Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
  • Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
  • Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices.
  • Add up to two pairs of shelves to hold mobile devices while charging
  • Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
  • Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.

Specifications

General Info
Color Silver
Type Charging Stations
Material Aluminum
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin Mexico
Features USB-A Charging
Installed Devices 4-Port USB-A, GFCI
Number of Receptacles 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed, File Number E479489, Guide PUPR
UPC Number 786776186253
Dimensions
Product Height US 34.0 in
Product Length US 8.0 in
Product Width US 6.0 in
Product Weight US 35.0 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Service Capacity Single
Enclosure Type NEMA 3R
Is Pre-Wired Yes
Lighting Types No Light
NEMA Configuration Code 5-20R
Number of Channels 1
Number of Gangs 2
Number of USBs 1
Operating Temperature -31°F-140°F
Operating Temperature Max 140 °F
Operating Temperature Min -31 °F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello, is there a locking mechanism available for the XCSPP2GRU-BK, or another version that is lockable? We have an issue with people charging personal electronic devices from one of these as the door does not presently lock. Thank you.

Asked by: Michael
Hello, The existing door can be replaced with XCSLOCK-BK which has a lock and key feature.
Answered by: Wiremold Tech Support
Date published: 2025-08-07

How much are each of these XCSPP2GRU-BK

Asked by: Bruce
Bruce, You will need to go through a distributor. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-18

How much does the power pole weigh?

Asked by: Melissa Weese
Hello Melissa, This Outdoor Power Pedestal weighs 35 lbs each. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-07-07
  • y_2026, m_5, d_1, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_XCSPP2GRU-SV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT