Outdoor Power Pedestal
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 15–60A Device Compatibility: Supports a wide range of high-amperage devices, delivering flexible, reliable power for demanding outdoor equipment and event applications.
- Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
- Single-Gang Power Configuration: Supports 1-gang device installations for delivering reliable outdoor power to equipment, events, and site needs.
- Outdoor-Rated Construction: Sheet metal form designed for durability in all weather conditions.
- Hinged Cover with Locking Tab: Cover closes automatically to meet while-in-use requirements for 15 and 20 amp devices and prevents unauthorized access.
- Versatile Outdoor Applications: Ideal for powering outdoor equipment, events and permanent installations where dependable power access is required.
- Certifications: UL Listed to NEMA 3R; UL Listed to Standard 1773; Meets while-in-use requirements
Specifications
General Info
| Color | Black | ||
| Type | Power Pedestal | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776194739 |
Dimensions
| Product Height US | 30.0 in | ||
| Product Length US | 6.375 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.24 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Maximum Amperage Supported | 60 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 | ||
| Number of Gangs | 1 |
Resources
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are replacement top plates available? We have a few that have the 2/g plate and lockable cover we need to swap out for a new blank top cover plate.
Hello. Replacement device plates and covers are available and shown on the cutsheet linked below. If you are looking for a different component, please email us at technical.support@legrand.us. Thank you
https://www.legrand.us/p/view-asset?downloadUrl=https%3a%2f%2flegrand.webdamdb.com%2fdirectdownload.php%3fti%3d92783074%26tok%3diAWuLUIjse8L2qEnf%2f1UPgRR
Date published: 2025-10-11
Is this available with no receptacles? I just need to use to route power wiring to an L2 EV Charger in a concealed manner.
Hello,
The outdoor power pedestal is not intended for the application you describe. I have included a link below to our EV charger cutsheet which includes pedestals:
https://legrand.webdamdb.com/directdownload.php?ti=152198045&tok=oe3mYBlWiuV4LFUWxUFIWARR
Thank you,
Date published: 2025-10-11
Can two 50A Receptacles fit on this pedestal?
Hello,
No, 50A receptacles are too large to fit side-by-side in one XPP pedestal.
Thank you,
Date published: 2025-10-11
Will this pedestal allow us to mount a single NEMA L22-50R (277/480v, 30A twist-lock).
Yes, the XPP2G30D-SV Outdoor Power Pedestal can accept a NEMA L22-50R receptacle, but the device must be water-tight or fitted with a suitable weatherproof cover.
Date published: 2021-12-17
Can multiple device plates fix in a single pedestal, i.,e 50/2 twist lock, 30/1 twistlock and one 20A GFIC all with separate covers?
Hello,
Do to the size of those specific devices each would require their own pedestal. The 50A and 30A would be too large (the male plugs) to combine with other services/outlets. If the 50A or 30A where in use the male plug would be too big and block the other receptacle from being used at the same time.
Date published: 2025-10-11
Bazaarvoice SAP Hybris Integration Version 2.8.1

