

6AT Furniture Feed Evolution™ Poke Thru Surface Style Cover
6CFFTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Surface style, die-cast aluminum cover assembly with one (1) 3/4inch trade size screw plug opening, and one (1) concentric 2inch - 1 1/4inch trade size screw plug opening. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. 6CFFTC Series cover assemblies designed for use with 6STC Poke-Thru Stem Assemby. Includes one (1) 3/4inch and one (1) 1/2inch trade size conduit fittings and one (1) divider to separate devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with one 3/4'' trade size screw plug opening, and one concentric 2'' - 1 1/4'' trade size screw plug opening
- The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo
- Evolution Series Furniture Feed Poke-Thru Covers are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, and (AL) aluminum to seamlessly match your environment
- A surface style cover is for mounting on top of the finished floor surface
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed, UL Fire Classified, cULus Listed | ||
Cover Style | Furniture Feed, Surface | ||
UPC Number | 786564060604 |
Dimensions
Product Depth US | 1.16 in | ||
Product Height US | 7.75 in | ||
Product Volume US | 69.67 cu in | ||
Product Width US | 7.75 in | ||
Product Weight US | 2.0 lb | ||
Core Hole Size | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Knockouts & Pass Through |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P400053 | Cablofil
PW aluminum cable channel provides superior support for small cable quantities over longer spans in industrial facilities