

6AT Furniture Feed Evolution™ Poke Thru Surface Style Cover
6CFFTCSB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Surface style, die-cast aluminum cover assembly with one (1) 3/4inch trade size screw plug opening, and one (1) concentric 2inch - 1 1/4inch trade size screw plug opening. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. 6CFFTC Series cover assemblies designed for use with 6STC Poke-Thru Stem Assemby. Includes one (1) 3/4inch and one (1) 1/2inch trade size conduit fittings and one (1) divider to separate devices.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with one 3/4'' trade size screw plug opening, and one concentric 2'' - 1 1/4'' trade size screw plug opening
- The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo
- Evolution Series Furniture Feed Poke-Thru Covers are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, and (AL) aluminum to seamlessly match your environment
- A surface style cover is for mounting on top of the finished floor surface
Specifications
General Info
Color | Brushed Satin Brass | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed, NEC | ||
Cover Style | Furniture Feed, Surface | ||
UPC Number | 786564096597 |
Dimensions
Product Width US | 7.75 in | ||
Product Weight US | 2.0 lb | ||
Core Hole Size | 6 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CFFTCSN | Wiremold
A 6-inch diameter black furniture feed poke thru surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CFFTCBZ | Wiremold
A 6-inch diameter black furniture feed poke thru surface style cover that is perfect for carpet and tile applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6CFFTCGY | Wiremold
A 6-inch diameter black furniture feed poke thru surface style cover that is perfect for carpet and tile applications.