text.skipToContent text.skipToNavigation

6AT Furniture Feed Evolution™ Poke Thru Surface Style Cover

6CFFTCGY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surface style, die-cast aluminum cover assembly with one (1) 3/4inch trade size screw plug opening, and one (1) concentric 2inch - 1 1/4inch trade size screw plug opening. Cover assembly is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. 6CFFTC Series cover assemblies designed for use with 6STC Poke-Thru Stem Assemby. Includes one (1) 3/4inch and one (1) 1/2inch trade size conduit fittings and one (1) divider to separate devices.
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The new Evolution Series poke-thru design includes all metal die-cast aluminum cover assemblies, with one 3/4'' trade size screw plug opening, and one concentric 2'' - 1 1/4'' trade size screw plug opening
  • The surface cover is designed to be used for carpet, tile, wood, polished concrete, or terrazzo
  • Evolution Series Furniture Feed Poke-Thru Covers are available in multiple finishes, (BK) black, (GY) gray, (NK) nickel, (BS) brass, (BZ) bronze, and (AL) aluminum to seamlessly match your environment
  • A surface style cover is for mounting on top of the finished floor surface

Specifications

General Info
Color Gray
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed, UL Fire Classified, cULus Listed
Cover Style Furniture Feed, Surface
UPC Number 786564060611
Dimensions
Product Depth US 1.16 in
Product Height US 7.75 in
Product Volume US 69.67 cu in
Product Width US 7.75 in
Product Weight US 2.0 lb
Core Hole Size 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockouts & Pass Through

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;