text.skipToContent text.skipToNavigation

Evolution 6ATCFF Series Recessed Furniture Feed Assembly with Surface Style Cover

6ATCFFSB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For carpet, tile, wood and laminate concrete floor coverings. For use in 6'' (152mm) diameter opening. Devices are recessed 3 1/4'' (83mm) below floor surface. Die-cast aluminum cover assembly provides one (1) 3/4'' trade size screw plug opening and one (1) concentric 2''-1 1/4'' trade size screw plug opening and is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. INCLUDED: For Side Compartments: No Device Plates are provided. For Center Compartment: No Device Plates are provided. For Bottom Feed Compartment: One (1) 5PTHA 1/2-Gang Pass-Through Housing Assembly, One (1) 5FFHA 1 1/2-Gang Pass-Through Housing Assembly, One (1) 575CHA 1/2-Gang 3/4'' Conduit Housing Assembly (also includes junction box attached to the 3/4'' conduit). NOTE: UL Fire Classified for up to 2-hour rated floors.
Color Brushed Satin Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Evolution Series poke-thru design includes all metal die-cast aluminium cover assemblies, with two unique spring-loaded slide egress doors
  • Available in surface style and flush style in standard finishes of brass, gray, black, nickel, bronze, and aluminium offering a wider range of aesthetic options
  • Added furniture feed capacity. ATCFF Series Poke-Thru Device offers the largest dual service furniture feed capability on the market.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • All Evolution Series Poke-Thru Devices like every Wiremold/Legrand Poke-Thru Device meets and exceeds UL scrub water exclusion requirements for tile, carpet, and wood covered floors.
  • Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
  • Suitable for use in air handling spaces, in accordance with Sec 300-22(C) of the National Electrical Code.
  • Quick and easy installation without the need for additional fasteners or a second installer.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards. UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Brushed Satin Brass
Type Poke-Thru
Material Steel
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Features Recessed
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
Cover Style Furniture Feed, Surface
UPC Number 786564096542
Dimensions
Product Depth US 16.25 in
Product Height US 7.75 in
Product Width US 7.75 in
Product Weight US 10.5 lb
Core Hole Size 6 in
Cubic Capacity 24.5 in³
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Service Capacity Dual
Fire Rating 2 hr
Floor Type Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood
Number of Outlets 4

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I put an l630r in the poke thru and is there a cover for the recepticle?

Asked by: df
Hi, The 6" poke thru will not be able to accept that. See the below link for information on our poke thrus and which kinds of receptacles can fit. https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-Straight-blade-and-locking-receptacle-options-for-Evolution-poke-thrus Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-10-11

Do you sell replacement KO blanks for the 3/4" and 1 1/4" holes in the top?

Asked by: Jesse Widdop
Jesse, Part number 6FFKIT-BK would be the replacement screw plug kit for that cover. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-08-20

Can the 6ATCFF be converted to the 6ATC2P?

Asked by: Mike
Hello, CAUTION: to prevent electrical shock, shut off the power to the poke thru prior to performing any work. Yes, the furniture feed cover can be replaced with the 6CT/6CTC series covers. However, remember to add all device plates and any necessary bottom feed plates that may be required. Note: The 1BHA will have to be ordered if adding the 175CHA, 1125CHA, 1PTHA, or 1BLH bottom housing assemblies. Additionally, the 1BHA with one of the previously listed bottom housing assemblies must be added if installing the 68REC receptacles and 5BLH blank with tunnel from one side to the other as the 15FFHA included with the 6ATCFF does not allow for use of the tunnel. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-01-04

For thr 6atcffbk

Asked by: Dan hall
Hello, Please send us an email to technical.support@legrand.us or give us a call at 844-957-3783. Select option 2 for Wiremold and 2 for Technical Support. We are available to assist with Wiremold products including the 6ATCFF series poke-thru. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-12-19

Can the 6ATCFF Poke thru accommodate a quad outlet 3/4" conduit, and for A/V, and voice data utilizing a 2" conduit knockout? Thanks

Asked by: Mike Kotowski
Hi Mike, The 6ATCFF is solely a furniture feed poke thru. For outlets and data/AV I would suggest the 6ATC2P version which comes with (2) 20A duplex receptacles and can accept up to 2" conduit using the 152CHA adapter. Please note when receptacles are in the box the low voltage must also have jacks / a disconnect point. The low voltage cables cannot be ran though the box at all times as the cover will remain option, possibly affecting the UL and fire rating of the poke thru. If you need any additional information, or have questions about this requirement please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us.
Answered by: Wiremold Tech Support
Date published: 2024-07-11

Can a 6ATC2P be converted to a 6ATCFF?

Asked by: Anonymous
Hello - Yes, the 6ATC2P can be converted to a 6ATCFF by changing the cover plate. The 6CFFTC cover comes with a divider that can be installed in place of the receptacle and communication mounting plates. Bottom feed device plates can also be changed as needed. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-01-14
  • y_2026, m_7, d_22, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_6ATCFFSB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT