text.skipToContent text.skipToNavigation

30TP and 30TC Series Communication Connectivity Cover (White)

30TC-CVRWH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power Registered Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 30TP-2V / 30TC-2V and 30TP-4V / 30TC-4V Series.
  • 12'' (305mm) long. Communication covers for additional voice/data connectors. Each cover includes Kos for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).

Specifications

General Info
Color White
Product Series Steel Tele-Power
Type Cover
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard File E53857
UPC Number 786776196368
Dimensions
Product Length US 12.0 in
Product Width US 2.75 in
Product Weight US 0.55 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;