
500/700 Combination Connector Fitting
5785WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Connects raceway, without offsetting, to any surface-mounted 3 1/4'' or 4'' (83mm or 102mm) outlet box with 1/2'' trade size conduit KOs. Base has two 1/2'' trade size KOs, one on end and one on bottom. Included spring steel bushing eliminates need for conduit nipple and HICknut for end connection to box. When used with 700 Series Raceway, break off cover extension.
Application Sector
Residential/Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Connects raceway, without offsetting, to any surface-mounted 3 1/4'' or 4'' (83mm or 102mm) outlet box with 1/2'' trade size conduit KOs.
- Base has two 1/2'' trade size KOs, one on end and one on bottom. Included spring steel bushing eliminates need for conduit nipple and HICknut for end connection to box. When used with 700 Series Raceway, break off cover extension.
Specifications
General Info
Color | White | ||
Product Series | 500 Series, 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776563047 |
Dimensions
Product Height US | 1.312 in | ||
Product Length US | 3.0 in | ||
Product Width US | 1.375 in | ||
Product Weight US | 0.18 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have searched far and wide and have not been able to find a single description, photo or video explaining how to use the spring steel bushing supplied with your 5785 Combination Connector aside from a diagram on the package showing general location.
Good Afternoon-
To install the bushing into the 5785 base you would have to insert the bushing thru the 5785 base and box. then snap the bushing in behind the knockout. The tab slides in first and it looks like the other end bends in for a pressure type fit. A locknut wouldn't be used with bushing.
Date published: 2024-07-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC8105 | Wiremold
AC Series™ AC8105 Raised Floor Box has six gangs of capacity and can accommodate four duplex power receptacles on one side
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880W1 | Wiremold
Power and communication services for remote locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM20GBA612 | Wiremold
6' Plugmold Plus Multioutlet Strip comprised of six 12 inch parts, GBA