
Connects branches of 700 Series Raceway at right angles. When used with 700 Series Raceway, break out crescent twistout in cover.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Fitting | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776070309 |
Dimensions
Product Depth US | 0.875 in | ||
Product Length US | 2.5 in | ||
Product Width US | 2.5 in | ||
Product Weight US | 0.17 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC8105 | Wiremold
AC Series™ AC8105 Raised Floor Box has six gangs of capacity and can accommodate four duplex power receptacles on one side
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880W1 | Wiremold
Power and communication services for remote locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM20GBA612 | Wiremold
6' Plugmold Plus Multioutlet Strip comprised of six 12 inch parts, GBA