text.skipToContent text.skipToNavigation

4000 Series to Connectrac Transition Fitting, Two Channel, ivory

V4000CT3 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

 

The 4000® Series Raceway-to-Connectrac Transition Fittings allow users to transition from on-wall raceway to on-floor Connectrac raceways, either with an Express Kit or Flex® Raceway with a transition at the wall edge. This transition allows installers to run raceway along the perimeter of a room and bring power and data to the center of the room with the pre-wired Connectrac solutions.

For transitions that include a Flex Raceway, an additional entrance end fitting must be used that is designed to work with the raceway transition fittings. For transitions to an Express Kit, no additional entrance end fitting needs to be used and the pre-wired conduit can be directly terminated with the raceway.

Color Ivory
Number of Channels 3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Over-Floor and Under-Carpet Installations: Both raceway transitions support transitioning to over-floor and under-carpet Connectrac raceway systems.
  • Compatible with Multiple Systems: Each transition can work with either Flex® Raceway or Express Kit systems.
  • Supports Power, Data & AV: Transitions are designed to allow for separation of services to be maintained and supports up 28 CAT 6 cables with the 1-channel transition.
  • Multiple Finishes: Matches existing raceway finishes with Ivory and Gray color options available.

Specifications

General Info
Color Ivory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198454
Dimensions
Product Weight US 2.2 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;