Discontinued - Single Strut Beam Clamp 1-5/8'' - Box of 50 [F001031]
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | EZ | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | UL Classified | ||
Type | Fasteners |
Dimensions
Product Width US | 10.0 in | ||
Product Weight US | 38.0 lb | ||
Product Volume US | 0.549 cu ft | ||
Product Depth US | 12.25 in | ||
Product Height US | 7.75 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1