Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Corduct 5' Overfloor Cord Protector, Black
Sorry! That combination does not exist.
Find a Store
Temporarily out of stock.
Specifications
General Info
Product Series: Corduct
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: Overfloor
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;