NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Corduct 15' Overfloor Cord Protector, Gray
Sorry! That combination does not exist.
Find a Store
Temporarily out of stock. Notify me when it's available
Specifications
General Info
Product Series: Corduct
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: Overfloor
Dimensions
Overall Dimensions (US):
2 1/2" W x 7/16" H x 1/2" W cord opening
64mm W x 11.4mm H x 12.7mm W cord opening
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I purchased your Corduct product (15ft length) and am frustrated over one aspect: it was wound so tightly in the box that one end of the product continues to curl off the floor.  Tape won’t keep it flat. I've waited many days; no luck. help

Asked by: spark146
The first suggestion is to uncoil the Corduct and then, prior to installing it in its permanent location, to place it on a flat surface in a warm room and weigh it down at the ends and the middle. Leave it like this for a day or so. In most cases this "trick" straightens it out. If that doesn't straighten it out to your satisfaction then try the following: put the Corduct in its final location, install the cords in it, and secure it with the double sided tape. Then, using low tack masking tape (make sure it's a type that will not leave marks on your floor after it's been removed), secure the Corduct flat to the floor by taping it in three or four places. Leave the masking tape on for a few days then remove it. Hopefully, after that, the Corduct will be straight enough to be held down properly by the double sided tape.
Answered by: Tech Support Team
Date published: 2018-08-06
  • y_2019, m_4, d_20, h_24CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CDG-15, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 74ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;