Menu
Search
Menu
Corduct 5' Overfloor Cord Protector, Gray
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Product Series: Corduct
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: Overfloor
Dimensions
Overall Dimensions (US):
2 1/2" W x 7/16" H x 1/2" W cord opening
64mm W x 11.4mm H x 12.7mm W cord opening
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 70ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 67ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;