NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Corduct 5' Overfloor Cord Protector, Ivory
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Product Series: Corduct
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: Overfloor
Dimensions
Overall Dimensions (US):
2 1/2" W x 7/16" H x 1/2" W cord opening
64mm W x 11.4mm H x 12.7mm W cord opening
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
Rated 5 out of 5 by from More durable than I had imagined. Our robot vacuum was eating up our extension cords. We a reclining sofa that backs up to a window (with a slight standoff). The robot vacuum simplifies some of the floor cleaning work, but we couldn't wire it to where it would leave our power cords alone. This product solved our situation. Easy to install and very durable.
Date published: 2019-02-07
Rated 5 out of 5 by from Got the job done... Found the Corduct very easy to work with due to its flexibility and it was surprisingly easy to cut. Had to put two small finishing nails on each end but they are barely noticeable and don't diminish the good looks of the Corduct. All things considered, I am very happy with this product.
Date published: 2018-06-23
  • y_2019, m_3, d_24, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.11
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CDI-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 70ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;