NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
CornerMate 5' Channel, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

C40 - White

Product Series: CornerMate
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: On-wall
Dimensions
Overall Dimensions (Metric): 1524mm L x 38.1mm W x 16mm H
Overall Dimensions (US): 60" L x 1 1/2" W x 5/8" H
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources