COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Plugmold Multi-Outlet Cord-Ended Strips
Sorry! That combination does not exist.
Find a Store
Temporarily out of stock.
Specifications
General Info
Product Series: Plugmold
Surge Protected: No
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: On-wall
Dimensions
Overall Dimensions (US): 52" L x 1 9/32" W x 3/4" H
Cord Information
Cord Length US: 6'
Technical Information
Amps: 15A
Material: Steel
Volts: 125V
Number Of Outlets: 8
Buy American Act Compliance
Buy American Act Status: Buy American Act Compliant
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I have three PM28C power strips with no mounting clips. Are they available?

Asked by: Kevin
If it's the older version of the PM48C, the mounting clips can be ordered under p/n V2003. If it's the current version, the mounting clips are not available separately at this time. To identify if your strips are the old or the current design, take a look at the bottom side of the units. If the bottom is painted the same color ivory as the top, it's the old design. If the bottom side of the strip is unpainted "silver" metal, it's the current design.
Answered by: Wiremold Tech Support
Date published: 2020-03-31

I think the 15A circuit breaker needs to be replaced in my PM48C model. Do you have instructions for this?

Asked by: Carl
The circuit breaker in the MP48C is not field replaceable. The entire outlet strip must be replaced. The unit is not designed or UL listed to be repaired on site and attempting to do so can result in an unsafe product.
Answered by: Wiremold Tech Support
Date published: 2019-02-11
  • y_2020, m_7, d_2, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.9
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PM48C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;