COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Plugmold Tough Power Strips
Sorry! That combination does not exist.
$53.04USD
Qty
Find a Store
ADD TO CART
Specifications
General Info
Product Series: Plugmold
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Installation Location: On-wall
Dimensions
Overall Dimensions (US):
48" L x 1 29/32" W x 7/8" H;
1219.2mm L x 48mm W x 22.2mm H
Cord Information
Cord Length US: 6'
Technical Information
Amps: 15A
Material: Aluminum
Volts: 125V
Number Of Outlets: 10
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources
You Might Like
H703PW
Harmony® Incandescent Single Pole/3-Way Dimmer Switch, White
H703PW
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can I get replacement mounting clips?

Asked by: SR12
  • y_2020, m_6, d_1, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_PM48TC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The getReviews method is only supported when schema.org is configured for structured markup. Please submit a support ticket at spark.bazaarvoice.com to have your Bazaarvoice configuration updated to use schema.org for structured markup.;