One-gang brass tile flange, 4.524'' x 3.480'' (107.0mm x 88.4mm). For use on 880S1, 880M1, 880CS1-1, and 880M1-1 Floor Boxes. NOTE: Brass cover plates can only be used with brass flanges. Brass cover plates can only be used with brass flanges. Brushed aluminum flanges come with beveled edges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
| Type | Accessory | ||
| Material | Brass | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Vietnam | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564277781 |
Dimensions
| Product Length US | 4.5 in | ||
| Product Width US | 3.5 in | ||
| Product Weight US | 1.228 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Capacity | 1 Gang | ||
| Floor Type | Tile |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
