Omnibox® Rectangular Aluminum Communications Cover Plate
828COMTCAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum communication cover plate, for OmniBox® and Modulink™ Series floor boxes. Allows for up to four communication devices to be mounted in a recessed position within the 880S and 880CS Floor Boxes. Has removable slides for cable egress. NOTE: Not for use with 817C, 827C, and 837C Flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Aluminum | ||
UPC Number | 786564054757 | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Application Sector | Commercial | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 3.25 in | ||
Product Weight US | 0.42 lb | ||
Product Volume US | 37.98 cu in | ||
Product Depth US | 4.25 in | ||
Product Height US | 2.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Technical Information
Number of Outlets | 0 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the quad communications port fit keystone jack design? If not what products does this product support?
Hi Brian,
This item comes with adapters that will accept standard keystone style jacks.
Thanks,
Date published: 2023-05-08
Bazaarvoice SAP Hybris Integration Version 2.8.1