Omnibox® Rectangular Brass Duplex Cover Plate
828R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brass duplex cover plate, for OmniBox® and Modulink™ Series floor boxes. Cover plate is 3.156 inch x 4.182 inch (80.2mm x 106.2mm). Flip lids can also be used with 106 type frames for communications. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brass | ||
| Type | Cover | ||
| Material | Brass | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Vietnam | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564266464 |
Dimensions
| Product Depth US | 4.25 in | ||
| Product Height US | 0.25 in | ||
| Product Volume US | 3.22 cu in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 0.792 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM874NICC6 | radiant Collection
Sleek, easy-to-install 15A switch for use in 4-way applications.
$26.56
