Omnibox® Rectangular Aluminum Duplex Cover Plate
828R-TCAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum duplex cover plate, for OmniBox® and Modulink™ Series floor boxes. Cover plate is 3.290 inch x 4.310 inch (83.6mm x 109.5mm). Flip lids can also be used with 106 type frames for communications. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Cover | ||
| Material | Aluminum | ||
| Finish | Brushed | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564017769 |
Dimensions
| Product Depth US | 4.25 in | ||
| Product Height US | 0.25 in | ||
| Product Volume US | 3.45 cu in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 0.346 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a recessed floor plug trim option for the 880MP floor box?
Hello. No, the Modulink (880MP) boxes do not take recessed devices; the devices are protected by flip lids, but those remain open when the devices are in use. Thanks!
Date published: 2026-01-20
Brass is noted, is a cutsheet available that shows all the available cover plate materials?
Hi,
There is a cutsheet on the webpage that this product is on which is located under the resources section of the page.
Thanks,
Date published: 2025-04-28
We have been asked to provide floor boxes for an 828R-TCAL cover. Please confirm that these covers will only work on the Omni 880 series, cast iron & stamped steel floor boxes as well as the Modulink PVC boxes.
Hello Ric,
Yes, 828R-TCAL brushed aluminum duplex cover is compatible with the Omnibox cast iron, stamped steel and Modulink series boxes.
Please call us for further assistance with product selection if necessary. We can be reached at 1-844-957-3783.
Thank you,
Date published: 2025-04-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
