Omnibox® Double Gang Rectangular Aluminum Carpet/Tile Flange
828TCAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two gang brushed aluminum combination carpet and tile flange, for OmniBox® and Modulink™ Series floor boxes. Flange is 5.940 inch x 9.045 inch (150.9mm x 229.7mm). Accepts Ortronics MAB6TJ TracJack and MAB3S2 Series II, and Wiremold CM Series Open System adapters, sold separately. NOTE: Brushed aluminum flanges come with beveled edges. Brass cover plates can only be used with brass flanges. Brushed aluminum flanges come with beveled edges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Accessory | ||
| Material | Aluminum | ||
| Finish | Brushed | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | China | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786564054528 |
Dimensions
| Product Depth US | 9.0 in | ||
| Product Height US | 0.75 in | ||
| Product Volume US | 40.5 cu in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 1.09 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Capacity | 2 Gangs | ||
| Floor Type | Carpet, Tile | ||
| Number of Outlets | 0 |
Resources
Cutsheet
Installation Instructions
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does flange meet ADA threshold requirements?
Hi,
Yes, it does.
Thanks,
Date published: 2025-06-11
Is this item available in bronze or brown brass?
Hi,
827TCAL-BZ would be the bronze colored flange.
Thanks,
Date published: 2024-09-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
