text.skipToContent text.skipToNavigation

Communications Cover Plate

829CKAL-1BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Powder-coated aluminum power or communication plate, with 2'' (51mm) and 1'' (25mm) plugs. NOTE: Acceptable for use with threaded conduit when passing through power cables.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Powder-coated aluminum power or communication plate, with 2'' (51mm) and 1'' (25mm) plugs. NOTE: Acceptable for use with threaded conduit when passing through power cables.

Specifications

General Info
Type Cover
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564080190
Dimensions
Product Length US 4.156 in
Product Width US 3.25 in
Product Weight US 0.396 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;