880CS1-NA - Omnibox Series Cast-Iron Floor Box
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 880CS1 Omnibox Floor Box Series provides an excellent activation solution for applications where single service is required in open space areas. The 880CS1 floor box is offered in a durable cast iron construction, designed to be installed in on-grade concrete floor applications and to meet a wide range of market requirements.
This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
Country of Origin: USA.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
- Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
- Watertight cast-iron construction. Meets requirements for on grade or below grade application.
- Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2
- Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
- Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
- This product meets the material restrictions of RoHS.
- A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.
Specifications
| Type | Floor Box | ||
| Material | Cast Iron | ||
| Application Sector | Commercial, Education | ||
| Product Family / Series / Group | Omnibox Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| Cover Style | Flush | ||
| UPC Number | 786564080411 |
| Product Depth US | 6.63 in | ||
| Product Height US | 3.5 in | ||
| Product Volume US | 104.34 cu in | ||
| Product Width US | 4.5 in | ||
| Product Weight US | 7.024 lb | ||
| Cubic Capacity | 53 in³ | ||
| Knockout Size | 1 in |
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
| USMCA | Yes |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
| Box Type | On-Grade | ||
| Cable Entry | Knockout | ||
| Box Capacity | 1 Gang | ||
| Service Capacity | Single | ||
| Floor Type | Concrete | ||
| Depth Behind Device Plates | 2.75 in | ||
| Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
