text.skipToContent text.skipToNavigation

Discontinued - Evolution Series EFB6, EFB8, EFT10 Floor Box Flush Style Cover with Solid Lid

EFB610BTBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  EFB6810BTBK

Evolution™ Series black powder coated Flush-style cover with solid lid is a low profile cover designed for use on Evolution Series 6-, 8- and 10-gang floor boxes (EFB6, EFB8 and EFB10). Each cover is made of die cast aluminium and is equipped with a durable hinge allowing the cover to rotate open 180 degrees, and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The flange has a flush edge that is designed to sit level with the finished floor coverings, such as:tile, wood, polished concrete, and terrazzo. Meets ADA guidelines and reduces tripping hazards. Also available in six (5) powder coat finishes: black (BK), gray (GY), brass (BS), nickel (NK), and bronze (BZ).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin India
Replaced by Part Number  EFB6810BTBK
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564077596
Dimensions
Product Depth US 17.0 in
Product Height US 1.5 in
Product Volume US 315.69 cu in
Product Width US 12.38 in
Product Weight US 20.9 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need the furniture feed cover for the EFB6S-OG where can I find them?

Asked by: Anonymous
Hello. There is only one furniture-feed floor box in the Evolution series, which is the EFBFF (or EFBFF-OG for on-grade applications). The cover for that assembly is FPFFTC** (various finishes available), but that cover cannot be used with the EFB6S-OG box, which cannot be converted for use as a furniture-feed box.
Answered by: Wiremold Tech Support
Date published: 2024-05-22
  • y_2026, m_5, d_3, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EFB610BTBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT