text.skipToContent text.skipToNavigation

Evolution Series EFB8 Floor Box Mounting Bracket

EFB8-22GMB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipped with two (2) 2-gang standard size device openings for a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)). Ideal for 2-gang A/V devices such as Crestron 2-gang digital media devices. Device plates and devices supplied by others.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Equipped with two (2) 2-gang standard size device openings for a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)). Ideal for 2-gang A/V devices such as Crestron 2-gang digital media devices. Device plates and devices supplied by others.

Specifications

General Info
Type Mounting Bracket
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776183542
Dimensions
Product Weight US 0.812 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;