text.skipToContent text.skipToNavigation

RFB2 Series Internal Duplex Receptacle Bracket

RFB2DP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts standard 15A and 20A duplex receptacles. NOTE: For RFB2 Series Floor Boxes only.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts standard 15A and 20A duplex receptacles. NOTE: For RFB2 Series Floor Boxes only.

Specifications

General Info
Type Bracket
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564093398
Dimensions
Product Depth US 0.1 in
Product Length US 4.2 in
Product Width US 2.566 in
Product Weight US 0.1875 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;