text.skipToContent text.skipToNavigation

RFB4-CI-1 Series Communication Bracket

CILT-2AB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Communication bracket with two Wiremold CM Series adapters included. Accepts Wiremold CM Series Open System communication modules and modular jacks sold separately. NOTE: For use with RFB4-CI-1 only.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Communication bracket with two Wiremold CM Series adapters included. Accepts Wiremold CM Series Open System communication modules and modular jacks sold separately. NOTE: For use with RFB4-CI-1 only.

Specifications

General Info
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564544593
Dimensions
Product Depth US 0.057 in
Product Length US 4.375 in
Product Width US 2.583 in
Product Weight US 0.152 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;