text.skipToContent text.skipToNavigation

Discontinued - Resource RFB® Series Four Gang Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RFBA4R30

The RFB® Series RFB4 floor box from Legrand is a versatile activation solutions that provide power, communication and/or Audio Visual services to open space areas or directly to workstations. RFB Series Floor Boxes are now available with the new FloorPort Activation Covers. This new series of cover incorporates TopGuard protection to prevent water, dirt, and debris from entering the power and communication device compartments. FloorPort Activation Covers are UL Listed to U.S. and Canadian safety standards for tile, terrazzo, carpet, and wood floors. The RFB Series has many unique applications, some of which include schools, financial institutions, commercial office buildings, and residences.
Color Black
Depth 10.0 in
  • 10.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Reduces overall cost by providing for most cabling requirements.
  • Three versions for various applications. Cast iron version to meet on grade requirements. Steel version for above grade to reduce installation cost on above grade floors. Shallow version provides flexibility with varying concrete depths.
  • Fully adjustable before and after the concrete pour. Labor savings by adapting to various pour depths and conditions.
  • Range of conduit sizes. Allows for most conduit schemes, even feed through capability, which saves time and money during installation.
  • UL Listed to U.S. and Canadian safety standards for tile, terrazzo, and the future UL requirement under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors. This future requirement takes effect in June, 2003.
  • New FloorPort Activation Covers. Provides TopGuard protection from water, dirt and debris and has been redesigned for added strength and durability.
  • Shallow version allows pass-around tunneling. Flexibility in design to have adjacent compartments wired together.
  • Wide variety of mounting brackets. Can adapt to most power and communication needs. Reduces overall life cycle cost.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
  • A wide selection of data and bezel options available for use with Ortronics® TracJack™ and Series II devices.

Specifications

General Info
Color Black
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Replaced by Part Number  RFBA4R30
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564277507
Dimensions
Product Depth US 12.75 in
Product Height US 3.5 in
Product Volume US 446.25 cu in
Product Width US 10.0 in
Product Weight US 0.15 lb
Cubic Capacity 22.5 in³
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Number of Outlets 0

Resources

CAD Drawings
FP-CTR - Floorport Concrete/Terrazzo Ring
dxf
RB4 Series Resource Stamped Steel Floor Boxes Communication Bracket - DTB-2-2RT
dxf
RFB2, RFB4 & RFB6 Series Floorport Cover Assemblies Floor Box Barrier Kit - RFBKIT
dxf
RFB4 Fire Classified Series Shallow Steel Floor Box Internal Bracket - RFB-2AB-SS
dxf
RFB4 Series Fire Classified Conversion Kit - RFB-WTB
dxf
RFB4 Series Fire Classified Floor Box Communication Bracket - WTB-2-AB
dxf
RFB4 Series Fire Classified Internal GFI Receptacle Bracket - RFB-GFI-SS
dxf
RFB4 Series Fire Classified Shallow Steel Floor Box - RFB-RB-SS
dxf
RFB4 Series Fire Classified Shallow Steel Floor Box Communication Bracket - RFB-2-SSRT
dxf
RFB4 Series Fire Classified Shallow Steel Floor Box Internal Bracket - RFB-2AB-SS
dxf
RFB4 Series Floor Box - DTB-2-D
dxf
RFB4 Series Floor Box Plate - CILT-2T
dxf
RFB4 Series Four-Compartment Single- or Multi-Service Recessed Floor Box - CILT-DT
dxf
RFB4 Series Four-Compartment Single- or Multi-Service Recessed Floor Box - CILT-T
dxf
RFB4 Series Recessed Floor Boxes - RFB-DT-SS
dxf
RFB4 Series Resource Communicaiton Bracket - DTB-2-2A(B)
dxf
RFB4 Series Resource Communication Bracket - DTB-2-2A(B)
dxf
RFB4 Series Resource Communication Bracket - DTB-2-SD
dxf
RFB4 Series Resource Floor Box Communication Bracket - DTB-2-DT
dxf
RFB4 Series Resource Four-Compartment Box With Four Duplex Receptacle Brackets - RFB4-4DB
dxf
RFB4 Series Resource Four-Compartment Combination Box - RFB4
dxf
RFB4 Series Resource Internal Blank Bracket - RFB-B
dxf
RFB4 Series Resource Internal Duplex Receptacle Bracket - CIHT-D
dxf
RFB4 Series Resource Stamped Steel Floor Box Communication Bracket - RFB4-LPB
dxf
RFB4 Series Resource Stamped Steel Floor Box Four-Compartment Shallow Combination Box - RFB4-SS
dxf
RFB4 Series Resource Stamped Steel Floor Box Internal Duplex Bracket - RFB-DR
dxf
RFB4 Series Stamped Steel Resource Floor Boxes Communication Bracket - WTB-2-RT
dxf
RFB4-CI-1 Series Four-Compartment Cast-Iron Combination Box - RFB4-CI-1
dxf
RFB4-CI-1 Series Resource Communication Bracket - CILT-2-RT
dxf
RFB4-CI-1 Series Resource Communication Bracket - CILT-2AB
dxf
RFB4-CI-1 Series Resource Communication Bracket - CILT-2AB
dxf
RFB4-CI-1 Series Resource Internal GFI Bracket - CIHT-GFI
dxf
RFB4-CI-1 Series Resource Multiservice Cast Iron Internal Blank Bracket - CIH/LT-B
dxf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have floor box RFB4. Need aluminum Brushed for the cover plate. Need part number. Also need insert for a double data jack. Need part number. Would appreciate the help if you can Thank you, Paul

Asked by: Paul Gallo
Hello, FPBTCAL is the brushed aluminum cover for RFB4. DTB-2-4TKO device plate has knockouts that'll accept up to four keystone style jacks. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-06-07

I have a few floor boxes RFBA2R25OG 2-Gang 2-1/2 Rectangular Cover Floor Box. I would like to install one 120V outlet and one CAT- network connector in each box. Could you please tell me the specific parts I need to but for such installation? Thank you

Asked by: Walter P
For each box, you would need (1) RFBADP for a duplex receptacle, (1) RFBA6A for up to four network connectors, (2) RFBAB tunnel blanks, and a Floorport cover if needed. Please see the following cut sheet for further details: https://legrand.webdamdb.com/directdownload.php?ti=131948498&tok=NQKHPY9/Azncx4Bv58SFqgRR
Answered by: Wiremold Tech Support
Date published: 2023-02-15

Hello, Part #S38BBTCBK - Is the paint finish durable and scratch resistant?

Asked by: Chris Smaldone
Hi Chris, That part number listed is obsolete. The current number would be FPBTCBK. It is a powder coated finish so it will be more durable than a painted finish. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-01-19

Has the Wiremold RFB4 been discontinued and replaced by another box?

Asked by: Tim Bosley
Hi Tim, Yes, the RFB4 was discontinued and replaced with the new RFBA4R30. Here is a link to the new box for review: https://legrand.webdamdb.com/directdownload.php?ti=89374175&tok=y530oKgVrsXZ/saTueSbzARR Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-01-18

We installed a RFB4 in a concrete finish floor and did not install the adapter ring (FP-CTR) prior to the concrete pour. Is it safe to use the box without the adapter ring?

Asked by: Bill
Hello, The FP-CTR allows the flanged cover to install flush in the concrete floor finish. It may be acceptable to use the box without the bare concrete ring depending on the depth of concrete over the box and the height of the cover. If possible, please send pictures of the installation to technical.support@legrand.us for review. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-06-01

Is there a fire rating for the RFB4 above grade boxes? Also can you use the RFB Above grade boxes on Grade level?

Asked by: Brian
Hi Brian, The RFB4 does not carry a fire rating. This box is stamped steel for above grade concrete applications, not rated for on-grade applications. For on grade applications I would suggest the RFBA4R30OG box instead. There is no fire rated version of that series.
Answered by: Wiremold Tech Support
Date published: 2022-03-28

Can the cover FPBTBK be installed on bare concrete floor finish or is tile only option?

Asked by: Claude
Hi Claude, The FPBTBK is for tile or hardwood flooring only. For bare concrete you need a bare concrete adapter ring (FP-CTR) installed on the box prior to the concrete pour. That bare concrete adapter must be used to provide a flush installation. The flanged blank cover, FPBTCBK, will then be needed to sit flat in the FP-CTR adapter.
Answered by: Wiremold Tech Support
Date published: 2022-06-21

Does the RFB4 have conduit access on the bottom of the box?

Asked by: Mike H
The RFB4 has knockouts for conduit access on the bottom in the two compartments that are intended for power outlets. One compartment has a 1" KO and a 1-1/4" KO. The other has a 3/4" KO and a 1" KO. The side compartments which are for communications do not have bottom KOs.
Answered by: Wiremold Tech Support
Date published: 2021-12-03
  • y_2026, m_3, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_RFB4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT