text.skipToContent text.skipToNavigation

EFB10S-FC1122 Evolution Series 10-Gang Fire-Classified Floor Box

EFB10S-FC1122 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

10-Gang Fire Classified Floor Box Pre-assembled installation ready Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor. This box is classified to be used in 1-, 1 1/2-, 2-, or 3-hour fire rated floors. Designed to accept standard size wall plates. Box comes complete with all components needed for initial installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 10-Gang Fire Classified Floor Box Pre-assembled installation ready Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor
  • This box is classified to be used in 1-, 1 1/2-, 2-, or 3-hour fire rated floors
  • Designed to accept standard size wall plates
  • Box comes complete with all components needed for initial installation

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786776184143
Dimensions
Product Height US 6.25 in
Product Length US 21.75 in
Product Width US 21.75 in
Product Weight US 51.0 lb
Cubic Capacity 23.5 in³
Knockout Size 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Fire Classified
Cable Entry Conduit
Box Capacity 10 Gangs
Service Capacity Triple
Fire Rating 3 hr
Floor Type Concrete, Raised, Wood
Depth Behind Device Plates 3.5 in
Minimum Floor Depth 2 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;